Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.409 |
| A dimension MM | 35.800 |
| Angle shape | Straight |
| Backup hex size IN | 0.669 |
| Backup hex size MM | 17.000 |
| Brand | Danfoss |
| Catalog Item | SH17909-6 |
| Compatible hose ID IN | 0.380 |
| Compatible hose ID MM | 9.525 |
| Compatible hoses | 2807 |
| Construction Style | Crimp |
| End connection hex size IN | 0.866 |
| End connection hex size MM | 22.000 |
| End size 1 | -6 |
| End type 1 | Female BSPP swivel |
| End type 2 | Line/hose/tube |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 0.917 |
| Hose cut off factor MM | 23.300 |
| Hose size | -6 |
| Inside diameter IN | 0.248 |
| Inside diameter MM | 6.300 |
| Product height in | 1.000 |
| Product height mm | 25.400 |
| Product length in | 1.753 |
| Product length mm | 44.526 |
| Product material | Carbon steel |
| Product width in | 0.866 |
| Product width mm | 21.996 |
| Sub brand | Everflex |
| Thread size 1 | G 3/8 |
