Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.860 |
| A dimension MM | 47.244 |
| Angle shape | Straight |
| Backup hex size IN | 0.740 |
| Backup hex size MM | 19.000 |
| Brand | Danfoss |
| Catalog Item | SH17909-8 |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 12.700 |
| Construction Style | Crimp |
| End connection hex size IN | 1.063 |
| End connection hex size MM | 27.000 |
| End connection torque | 55-70 lb-ft(75-95 Nm) |
| End size 1 | -8 |
| End Type 1 | Female BSPP swivel |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 0.970 |
| Hose cut off factor MM | 24.638 |
| Hose size | -8 |
| Inside diameter IN | 0.340 |
| Inside diameter MM | 8.636 |
| Product height in | 1.060 |
| Product height mm | 26.924 |
| Product length in | 1.860 |
| Product length mm | 47.244 |
| Product material | Carbon steel |
| Product width in | 1.060 |
| Product width mm | 26.924 |
| Series | Teflon Crimp |
| Sub brand | Everflex |
| Thread sealant | No |
| Thread size 1 | G 1/2-14 |