Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 0.560 |
| A dimension MM | 14.224 |
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | SH18306-02SW14 |
| Compatible hose ID IN | 0.120 |
| Compatible hose ID MM | 3.200 |
| Construction Style | Crimp |
| End connection hex size IN | 0.540 |
| End connection hex size MM | 14.000 |
| End connection torque | 13-15 lb-ft(18-20 Nm) |
| End size 1 | -2 |
| End Type 1 | Female BSPP swivel |
| Finish plating | Dura-Kote |
| Hose size | -2 |
| Inside diameter IN | 0.330 |
| Inside diameter MM | 8.382 |
| Product height in | 0.540 |
| Product height mm | 13.716 |
| Product length in | 0.560 |
| Product length mm | 14.224 |
| Product width in | 0.540 |
| Product width mm | 13.716 |
| Thread sealant | No |
| Thread size 1 | G 1/8-28 |