Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 0.700 |
| A dimension MM | 17.860 |
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | SH18306-04JF |
| End connection hex size IN | 0.750 |
| End connection hex size MM | 19.000 |
| End connection torque | 19-23 lb-ft(25-30 Nm) |
| End size 1 | -4 |
| End Type 1 | Female BSPP swivel |
| Finish plating | Dura-Kote |
| Inside diameter MM | 12.446 |
| Product height in | 0.750 |
| Product height mm | 19.050 |
| Product length in | 0.700 |
| Product length mm | 17.780 |
| Product material | Carbon steel |
| Product width in | 0.750 |
| Product width mm | 19.050 |
| Sub brand | Everflex |
| Thread sealant | No |
| Thread size 1 | G 1/4-19 |