Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.200 |
| A dimension MM | 30.480 |
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | SH18306-24 |
| Compatible hose ID IN | 1.500 |
| Compatible hose ID MM | 38.100 |
| Construction Style | Crimp |
| End connection hex size IN | 2.170 |
| End connection hex size MM | 55.000 |
| End connection torque | 258-347 lb-ft(350-470 Nm) |
| End size 1 | -24 |
| End Type 1 | Female BSPP swivel |
| Finish plating | Dura-Kote |
| Hose size | -24 |
| Inside diameter IN | 1.770 |
| Inside diameter MM | 44.958 |
| Product height in | 2.170 |
| Product height mm | 55.118 |
| Product length in | 1.200 |
| Product length mm | 30.480 |
| Product width in | 2.170 |
| Product width mm | 55.118 |
| Thread sealant | No |
| Thread size 1 | G 1 1/2-11 |