Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.360 |
| A dimension MM | 34.544 |
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | SH18306-32 |
| End connection hex size IN | 2.750 |
| End connection hex size MM | 70.000 |
| End size 1 | -32 |
| End type 1 | Female BSPP swivel |
| Finish plating | Dura-Kote |
| Inside diameter MM | 56.8960 |
| Product material | Carbon steel |
| Thread sealant | No |
| Thread size 1 | G 2 |