Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.200 |
| A dimension MM | 81.280 |
| Angle shape | 90 Degree |
| Brand | Aeroquip by Danfoss |
| Catalog Item | SN00203 |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 12.700 |
| Construction Style | Crimp |
| Drop dimension IN | 4.330 |
| Drop dimension MM | 110.0 |
| End connection hex size IN | 0.940 |
| End connection hex size MM | 24.000 |
| End connection torque | 42-50 lb-ft(57-68 Nm) |
| End size 1 | -12 |
| End Type 1 | Female ORFS swivel |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 2.330 |
| Hose cut off factor MM | 59.182 |
| Hose size | -8 |
| Inside diameter IN | 0.330 |
| Inside diameter MM | 8.382 |
| Product height in | 4.390 |
| Product height mm | 111.506 |
| Product length in | 3.200 |
| Product length mm | 81.280 |
| Product material | Carbon steel |
| Product width in | 0.930 |
| Product width mm | 23.622 |
| Series | PTFE Crimp |
| Thread sealant | No |
| Thread size 1 | 13/16-16 UN |
| Tube OD 1 IN | 0.470 |
| Tube OD 1 MM | 11.940 |