Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | STE12-12 |
| Compatible hose ID IN | 0.625 |
| Compatible hose ID MM | 15.875 |
| Compatible hoses | SC SC-TW |
| Compatible tube OD IN | 0.75 |
| Compatible tube OD MM | 19.050 |
| Construction Style | Swage |
| End size 1 | -6 |
| End size 2 | -12 |
| End type 1 | Line/hose/tube |
| Hex size 1 IN | 1.063 |
| Hex size 1 MM | 26.988 |
| Hose cut off factor IN | 1.500 |
| Hose cut off factor MM | 38.100 |
| Hose size | -12 |
| Inside diameter IN | 0.620 |
| Inside diameter MM | 15.748 |
| Sub brand | Everflex |
| Tube OD 1 IN | 0.750 |
| Tube OD 1 MM | 19.050 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146041920 |
![Hose Fittings STE4-5 [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F215759%2FID433457156839-0101_preview.jpg&w=1920&q=75)