Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.500 |
| A dimension MM | 38.100 |
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | STE6-6 |
| Compatible hose ID IN | 0.380 |
| Construction Style | Crimp |
| End size 1 | -6 |
| Hex size 1 IN | 0.563 |
| Hex size 1 MM | 14.288 |
| Hose cut off factor IN | 0.890 |
| Hose cut off factor MM | 22.500 |
| Inside diameter IN | 0.250 |
| Inside diameter MM | 6.400 |
| Product height in | 0.790 |
| Product height mm | 20.066 |
| Product length in | 1.630 |
| Product length mm | 41.402 |
| Product material | 303 Stainless steel |
| Product width in | 0.688 |
| Product width mm | 17.462 |
| Sub brand | Everflex |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146041951 |
![Hose Fittings STE4-5 [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F215759%2FID433457156839-0101_preview.jpg&w=1920&q=75)