Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.630 |
| A dimension MM | 41.400 |
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | STE8-8 |
| Compatible hose ID IN | 0.500 |
| Construction Style | Crimp |
| End size 1 | -8 |
| Hex size 1 IN | 0.688 |
| Hex size 1 MM | 17.462 |
| Hose cut off factor IN | 0.950 |
| Hose cut off factor MM | 24.100 |
| Inside diameter IN | 0.380 |
| Inside diameter MM | 9.600 |
| Product height in | 1.010 |
| Product height mm | 25.654 |
| Product length in | 2.250 |
| Product length mm | 57.150 |
| Product material | 303 Stainless steel |
| Product width in | 0.875 |
| Product width mm | 22.225 |
| Sub brand | Everflex |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 810075330731 |
![Hose Fittings STE4-5 [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F215759%2FID433457156839-0101_preview.jpg&w=1920&q=75)