Product specifications
Characteristic | Value |
|---|---|
| Abrasion resistance | Premium |
| Bend radius min (inch) | 16.000 |
| Bend radius min (mm) | 406.400 |
| Brand | Danfoss |
| Burst pressure (bar) | 172 |
| Burst pressure (psi) | 2500 |
| Catalog Item | 2807-20 |
| Certifications | ABSSAE 100R14A |
| Color | Blue |
| Compliances | MIL-PRF-2104 |
| Conductivity | Conductive |
| Construction | 1 Ply braid |
| Cover material | Aramid (Kevlar) |
| Inside diameter (inch) | 1.13 |
| Inside diameter (mm) | 28.70 |
| Outside diameter (inch) | 1.32 |
| Outside diameter (mm) | 33.53 |
| Package form | Bulk |
| Reinforcement material | Stainless steel wire |
| Series | 2807 Series |
| Size | -20 |
| Tube material | PTFE |
| Vacuum rating (inHg) | 12 |
| Vacuum rating (mmHg) | 12.00 |
| Working pressure max (bar) | 43 |
| Working pressure max (psi) | 625 |
| Working temperature max (C) | 260 |
| Working temperature max (F) | 500.0 |
| Working temperature min (C) | -73 |
| Working temperature min (F) | -100.0 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146082725 |
