Product specifications
Characteristic | Value |
|---|---|
| Abrasion Resistance | Premium |
| Application | Chemical transfer |
| Bend radius min (inch) | 5.500 |
| Bend radius min (mm) | 139.700 |
| Brand | Aeroquip by Danfoss |
| Burst pressure (bar) | 690 |
| Burst pressure (psi) | 10000 |
| Catalog Item | 2808-10 |
| Certifications | ABS |
| Color | Stainless steel |
| Compliances | MIL-L-2104 |
| Conductivity | Conductive |
| Construction | 2 Wire Braid |
| Cover material | Stainless steel |
| Inside diameter (inch) | 0.51 |
| Inside diameter (mm) | 12.95 |
| Outside diameter (inch) | 0.70 |
| Outside diameter (mm) | 17.90 |
| Package form | Bulk |
| Product height in | 0.510 |
| Product height mm | 12.950 |
| Product width in | 0.510 |
| Product width mm | 12.950 |
| Qualified hose fittings | Reusable |
| Reinforcement material | Stainless steel wire |
| Series | 2808 Series |
| Size | -10 |
| Tube material | PTFE |
| Vacuum rating (inHg) | 28 |
| Vacuum rating (mmHg) | 712.00 |
| Working pressure max (bar) | 172 |
| Working pressure max (psi) | 2500 |
| Working temperature max (C) | 260 |
| Working temperature max (F) | 500.0 |
| Working temperature min (C) | -73 |
| Working temperature min (F) | -100.0 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146078933 |
