Product specifications
Characteristic | Value |
|---|---|
| Abrasion Resistance | Premium |
| Application | Chemical transfer |
| Bend radius min (inch) | 6.500 |
| Bend radius min (mm) | 165.100 |
| Brand | Aeroquip by Danfoss |
| Burst pressure (bar) | 483 |
| Burst pressure (psi) | 7000 |
| Catalog Item | 2808-12 |
| Certifications | ABS |
| Color | Stainless steel |
| Compliances | MIL-L-2104 |
| Conductivity | Conductive |
| Construction | 2 Wire Braid |
| Cover material | Stainless steel |
| Inside diameter (inch) | 0.64 |
| Inside diameter (mm) | 16.30 |
| Outside diameter (inch) | 0.84 |
| Outside diameter (mm) | 21.30 |
| Package form | Bulk |
| Product height in | 0.640 |
| Product height mm | 16.300 |
| Product width in | 0.640 |
| Product width mm | 16.300 |
| Qualified hose fittings | Reusable |
| Reinforcement material | Stainless steel wire |
| Series | 2808 Series |
| Size | -12 |
| Tube material | PTFE |
| Vacuum rating (inHg) | 20 |
| Vacuum rating (mmHg) | 508.00 |
| Working pressure max (bar) | 121 |
| Working pressure max (psi) | 1750 |
| Working temperature max (C) | 260 |
| Working temperature max (F) | 500.0 |
| Working temperature min (C) | -73 |
| Working temperature min (F) | -100.0 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146079282 |
