Product specifications
Characteristic | Value |
|---|---|
| Abrasion Resistance | Premium |
| Application | Chemical transfer |
| Bend radius min (inch) | 7.380 |
| Bend radius min (mm) | 187.500 |
| Brand | Aeroquip by Danfoss |
| Burst pressure (bar) | 414 |
| Burst pressure (psi) | 6000 |
| Catalog Item | 2808-16 |
| Certifications | ABS |
| Color | Gray |
| Compliances | MIL-L-2104 |
| Conductivity | Conductive |
| Construction | 2 Wire Braid |
| Cover material | Stainless steel |
| Impulse cycle (cycles) | 100000 |
| Inside diameter (inch) | 0.88 |
| Inside diameter (mm) | 22.40 |
| Outside diameter (inch) | 1.12 |
| Outside diameter (mm) | 28.45 |
| Package form | Bulk |
| Product height in | 0.880 |
| Product height mm | 22.400 |
| Product width in | 0.880 |
| Product width mm | 22.400 |
| Qualified hose fittings | Reusable |
| Reinforcement material | Stainless steel wire |
| Series | 2808 Series |
| Size | -16 |
| Tube material | PTFE |
| Tube wall thickness (inch) | 0.11 |
| Tube wall thickness (mm) | 2.67 |
| Vacuum rating (inHg) | 14 |
| Vacuum rating (mmHg) | 355.60 |
| Working pressure max (bar) | 103 |
| Working pressure max (psi) | 1500 |
| Working temperature max (C) | 260 |
| Working temperature max (F) | 500.0 |
| Working temperature min (C) | -73 |
| Working temperature min (F) | -100.0 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146073501 |
