Product specifications
Characteristic | Value |
|---|---|
| Abrasion resistance | Premium |
| Application | Chemical transfer |
| Bend radius min (inch) | 11.000 |
| Bend radius min (mm) | 279.400 |
| Brand | Aeroquip by Danfoss |
| Burst pressure (bar) | 310 |
| Burst pressure (psi) | 4500 |
| Catalog Item | 2808-20-02520 |
| Certifications | ABS |
| Color | Gray |
| Compliances | MIL-L-2104 |
| Conductivity | Conductive |
| Construction | 2 Wire Braid |
| Cover material | Stainless steel |
| Impulse cycle (cycles) | 100000 |
| Inside diameter (inch) | 1.12 |
| Inside diameter (mm) | 28.40 |
| Length (in) | 252.00000 |
| Length (mm) | 6400.80000 |
| Outside diameter (inch) | 1.35 |
| Outside diameter (mm) | 34.29 |
| Package form | Cut length |
| Product height in | 1.120 |
| Product height mm | 28.400 |
| Product width in | 1.120 |
| Product width mm | 28.400 |
| Qualified hose fittings | Reusable |
| Reinforcement material | Stainless steel wire |
| Series | 2808 Series |
| Size | -20 |
| Tube material | PTFE |
| Vacuum rating (inHg) | 10 |
| Vacuum rating (mmHg) | 254.00 |
| Working pressure max (bar) | 78 |
| Working pressure max (psi) | 1125 |
| Working temperature max (C) | 260 |
| Working temperature max (F) | 500.0 |
| Working temperature min (C) | -73 |
| Working temperature min (F) | -100.0 |
