Product specifications
Characteristic | Value |
|---|---|
| Abrasion resistance | Premium |
| Bend radius min (inch) | 14.000 |
| Bend radius min (mm) | 355.600 |
| Brand | Aeroquip by Danfoss |
| Burst pressure (bar) | 221 |
| Burst pressure (psi) | 3200 |
| Catalog Item | 2808-24 |
| Certifications | ABS |
| Color | Stainless steel |
| Compliances | MIL-L-2104 |
| Conductivity | Conductive |
| Construction | 2 Ply braid |
| Cover material | Stainless steel |
| Inside diameter (inch) | 1.38 |
| Inside diameter (mm) | 35.05 |
| Outside diameter (inch) | 1.62 |
| Outside diameter (mm) | 41.15 |
| Package form | Bulk |
| Reinforcement material | Stainless steel wire |
| Series | 2808 Series |
| Size | -24 |
| Tube material | PTFE |
| Tube wall thickness (inch) | 0.12 |
| Tube wall thickness (mm) | 3.05 |
| Vacuum rating (inHg) | 15 |
| Vacuum rating (mmHg) | 15.00 |
| Working pressure max (bar) | 55 |
| Working pressure max (psi) | 800 |
| Working temperature max (C) | 260 |
| Working temperature max (F) | 500.0 |
| Working temperature min (C) | -73 |
| Working temperature min (F) | -100.0 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146067753 |
