Hoses and Flexible Tubes 2808-XX (CENTER)

HOSE-AER, 2808, -8, 456IN, CL, PTFE,GY

2808-8-04560

Catalog item:

2808-8-04560


Tools

Product specifications

Characteristic
Value
Abrasion resistancePremium
ApplicationChemical transfer
Bend radius min (inch)4.620
Bend radius min (mm)117.300
BrandAeroquip by Danfoss
Burst pressure (bar)758
Burst pressure (psi)11000
Catalog Item2808-8-04560
CertificationsABS
ColorGray
CompliancesMIL-L-2104
ConductivityConductive
Construction2 Wire Braid
Cover materialStainless steel
Impulse cycle (cycles)100000
Inside diameter (inch)0.42
Inside diameter (mm)10.70
Length (in)456.00000
Length (mm)11582.40000
Outside diameter (inch)0.61
Outside diameter (mm)15.49
Package formCut length
Product height in0.420
Product height mm10.700
Product width in0.420
Product width mm10.700
Qualified hose fittingsReusable
Reinforcement materialStainless steel wire
Series2808 Series
Size-8
Tube materialPTFE
Vacuum rating (inHg)28
Vacuum rating (mmHg)711.20
Working pressure max (bar)190
Working pressure max (psi)2750
Working temperature max (C)260
Working temperature max (F)500.0
Working temperature min (C)-73
Working temperature min (F)-100.0

General specifications

Characteristic
Value
EAN/UPC678146082633