Product specifications
Characteristic | Value |
|---|---|
| Abrasion resistance | Premium |
| Application | Pharmaceutical |
| Bend radius min (inch) | 1.500 |
| Bend radius min (mm) | 38.100 |
| Brand | Danfoss |
| Burst pressure (bar) | 414 |
| Burst pressure (psi) | 6000 |
| Catalog Item | 8008 |
| Color | Steel gray |
| Compliances | MIL-PRF-2104 |
| Conductivity | Non-conductive |
| Construction | 1 Wire Braid |
| Cover material | Stainless steel |
| Inside diameter (inch) | 0.57 |
| Inside diameter (mm) | 14.50 |
| Outside diameter (inch) | 0.83 |
| Outside diameter (mm) | 21.08 |
| Package form | Bulk |
| Product height in | 0.570 |
| Product height mm | 14.500 |
| Product width in | 0.570 |
| Product width mm | 14.500 |
| Qualified hose fittings | Reusable |
| Reinforcement material | Stainless steel wire |
| Series | 8000 Series |
| Size | -8 |
| Sub brand | Everflex |
| Tube material | PTFE |
| Tube wall thickness (inch) | 0.15 |
| Tube wall thickness (mm) | 3.81 |
| Vacuum rating (inHg) | 28 |
| Vacuum rating (mmHg) | 711.20 |
| Working pressure max (bar) | 103 |
| Working pressure max (psi) | 1500 |
| Working temperature max (C) | 204 |
| Working temperature max (F) | 400.0 |
| Working temperature min (C) | -54 |
| Working temperature min (F) | -65.0 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146031433 |
