Product specifications
Characteristic | Value |
|---|---|
| Abrasion Resistance | Premium |
| Bend radius min (inch) | 3.000 |
| Bend radius min (mm) | 76.200 |
| Brand | Danfoss |
| Burst pressure (bar) | 248 |
| Burst pressure (psi) | 3600 |
| Catalog Item | 8516-00880 |
| Color | Stainless steel |
| Compliances | MIL-PRF-2104 |
| Conductivity | Conductive |
| Cover material | Stainless steel |
| Inside diameter (inch) | 1.06 |
| Inside diameter (mm) | 26.92 |
| Outside diameter (inch) | 1.34 |
| Outside diameter (mm) | 34.04 |
| Package form | Cut length |
| Qualified hose fittings | Conv-O-Crimp |
| Size | -16 |
| Sub brand | Everflex |
| Tube material | PTFE |
| Vacuum rating (inHg) | 20 |
| Vacuum rating (mmHg) | 508.00 |
| Working pressure max (bar) | 62 |
| Working pressure max (psi) | 900 |
| Working temperature max (C) | 204 |
| Working temperature max (F) | 400.0 |
| Working temperature min (C) | -54 |
| Working temperature min (F) | -65.0 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146079770 |
