Product specifications
Characteristic | Value |
---|---|
Bend radius min (inch) | 5.000 |
Bend radius min (mm) | 127.000 |
Brand | Danfoss |
Burst pressure (bar) | 248 |
Burst pressure (psi) | 3600 |
Color | Bronze |
Construction | 1 Wire Braid |
Cover material | Bronze |
Inside diameter (inch) | 0.50 |
Inside diameter (mm) | 12.70 |
Outside diameter (inch) | 0.68 |
Outside diameter (mm) | 17.27 |
Package form | Bulk |
Reinforcement material | Brass plated steel wire |
Series | B Series |
Size | -10 |
Sub brand | Everflex |
Tube material | PTFE |
Working pressure max (bar) | 62 |
Working pressure max (psi) | 900 |
Working temperature max (C) | 204 |
Working temperature max (F) | 400.0 |
Working temperature min (C) | -54 |
Working temperature min (F) | -65.0 |
General specifications
Characteristic | Value |
---|---|
EAN/UPC | 678146031563 |