Product specifications
Characteristic | Value |
|---|---|
| Abrasion resistance | Premium |
| Application | Electronics |
| Bend radius min (inch) | 9.060 |
| Bend radius min (mm) | 230.000 |
| Brand | Winner by Danfoss |
| Burst pressure (bar) | 280 |
| Burst pressure (psi) | 4000 |
| Catalog Item | EC-16TW250R |
| Color | Stainless steel |
| Compliances | SAE J1899 |
| Conductivity | Conductive |
| Construction | 1 Wire Braid |
| Cover material | Stainless steel |
| Impulse cycle (cycles) | 150000 |
| Inside diameter (inch) | 0.88 |
| Inside diameter (mm) | 22.23 |
| Length (in) | 3000.00000 |
| Length (mm) | 76200.00000 |
| Outside diameter (inch) | 1.05 |
| Outside diameter (mm) | 26.67 |
| Package form | Reel |
| Product height in | 0.880 |
| Product height mm | 22.230 |
| Product width in | 0.880 |
| Product width mm | 22.230 |
| Qualified hose fittings | E Series |
| Reinforcement material | Stainless steel wire |
| Series | EC-TW Series |
| Size | -16 |
| Tube material | PTFE |
| Vacuum rating (inHg) | 12 |
| Vacuum rating (mmHg) | 304.80 |
| Working pressure max (bar) | 70 |
| Working pressure max (psi) | 1000 |
| Working temperature max (C) | 236 |
| Working temperature max (F) | 457.0 |
| Working temperature min (C) | -54 |
| Working temperature min (F) | -65.0 |
