Product specifications
Characteristic | Value |
|---|---|
| Abrasion resistance | Premium |
| Application | Electronics |
| Bend radius min (inch) | 3.940 |
| Bend radius min (mm) | 100.000 |
| Brand | Winner by Danfoss |
| Burst pressure (bar) | 688 |
| Burst pressure (psi) | 10000 |
| Catalog Item | EN-6TW500R |
| Color | Stainless steel |
| Compliances | SAE J1899 |
| Conductivity | Non-conductive |
| Construction | 1 Wire Braid |
| Cover material | Stainless steel |
| Impulse cycle (cycles) | 150000 |
| Inside diameter (inch) | 0.31 |
| Inside diameter (mm) | 8.00 |
| Length (in) | 6000.00000 |
| Outside diameter (inch) | 0.46 |
| Outside diameter (mm) | 11.68 |
| Package form | Reel |
| Product height in | 0.310 |
| Product height mm | 8.000 |
| Product width in | 0.310 |
| Product width mm | 8.000 |
| Qualified hose fittings | Contact Danfoss for fittings |
| Reinforcement material | Stainless steel wire |
| Series | EN-TW Series |
| Size | -6 |
| Tube material | PTFE |
| Working pressure max (bar) | 172 |
| Working pressure max (psi) | 2500 |
| Working temperature max (C) | 236 |
| Working temperature max (F) | 457.0 |
| Working temperature min (C) | -54 |
| Working temperature min (F) | -65.0 |
