Product specifications
Characteristic | Value |
|---|---|
| Application | Electronics |
| Bend radius min (inch) | 4.920 |
| Bend radius min (mm) | 125.000 |
| Brand | Winner by Danfoss |
| Burst pressure (bar) | 620 |
| Burst pressure (psi) | 9000 |
| Catalog Item | EN-7TW100BX |
| Compliances | SAE J1899 |
| Construction | 1 Wire Braid |
| Impulse cycle (cycles) | 150000 |
| Inside diameter (inch) | 0.38 |
| Inside diameter (mm) | 9.60 |
| Length (in) | 1200.00000 |
| Length (mm) | 30480.00000 |
| Outside diameter (inch) | 0.51 |
| Outside diameter (mm) | 12.95 |
| Package form | Box |
| Product height in | 0.380 |
| Product height mm | 9.600 |
| Product width in | 0.380 |
| Product width mm | 9.600 |
| Qualified hose fittings | Contact Danfoss for fittings |
| Reinforcement material | Stainless steel wire |
| Series | EN-TW Series |
| Size | -7 |
| Tube material | PTFE |
| Working pressure max (bar) | 155 |
| Working pressure max (psi) | 2250 |
| Working temperature max (C) | 236 |
| Working temperature max (F) | 457.0 |
| Working temperature min (C) | -54 |
| Working temperature min (F) | -65.0 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 810903039454 |
