Product specifications
Characteristic | Value |
|---|---|
| Abrasion Resistance | Premium |
| Bend radius min (inch) | 7.750 |
| Bend radius min (mm) | 197.000 |
| Brand | Aeroquip by Danfoss |
| Burst pressure (bar) | 275 |
| Burst pressure (psi) | 4000 |
| Catalog Item | FC186-12 |
| Color | Black |
| Compliances | MIL-L-7808 |
| Conductivity | Conductive |
| Construction | 1 Wire Braid |
| Cover material | PTFE |
| Inside diameter (inch) | 0.63 |
| Inside diameter (mm) | 15.90 |
| Lay line style | Ink jet |
| Outside diameter (inch) | 0.79 |
| Outside diameter (mm) | 20.10 |
| Package form | Bulk |
| Qualified hose fittings | Reusable |
| Reinforcement material | Stainless steel wire |
| Series | FC186 Series |
| Size | -12 |
| Tube material | PTFE |
| Working pressure max (bar) | 41 |
| Working pressure max (psi) | 600 |
| Working temperature max (C) | 275 |
| Working temperature max (F) | 4000.0 |
| Working temperature min (C) | -54 |
| Working temperature min (F) | -65.0 |
