Product specifications
Characteristic | Value |
|---|---|
| Abrasion resistance | Premium |
| Application | Chemical transfer |
| Bend radius min (inch) | 3.750 |
| Bend radius min (mm) | 95.300 |
| Brand | Aeroquip by Danfoss |
| Burst pressure (bar) | 303 |
| Burst pressure (psi) | 4400 |
| Catalog Item | FC363-12 |
| Certifications | USCG |
| Color | Gray/slate |
| Compliances | ASTM D471 |
| Conductivity | Non-conductive |
| Construction | 1 Wire Braid |
| Cover material | Stainless steel |
| Inside diameter (inch) | 0.75 |
| Inside diameter (mm) | 19.10 |
| Outside diameter (inch) | 1.09 |
| Outside diameter (mm) | 27.69 |
| Package form | Bulk |
| Product height in | 0.750 |
| Product height mm | 19.100 |
| Product width in | 0.750 |
| Product width mm | 19.100 |
| Qualified hose fittings | Reusable |
| Reinforcement material | Stainless steel wire |
| Series | FC363 Series |
| Size | -12 |
| Tube material | PTFE |
| Vacuum rating (inHg) | 28 |
| Vacuum rating (mmHg) | 711.20 |
| Working pressure max (bar) | 76 |
| Working pressure max (psi) | 1100 |
| Working temperature max (C) | 204 |
| Working temperature max (F) | 400.0 |
| Working temperature min (C) | -54 |
| Working temperature min (F) | -65.0 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146144713 |
