Product specifications
Characteristic | Value |
|---|---|
| Abrasion resistance | Premium |
| Application | Fluid transfer |
| Bend radius min (inch) | 3.250 |
| Bend radius min (mm) | 82.600 |
| Brand | Aeroquip by Danfoss |
| Burst pressure (bar) | 966 |
| Burst pressure (psi) | 14000 |
| Color | Stainless steel |
| Compliances | MIL-L-7808 |
| Conductivity | Conductive |
| Construction | 1 Wire Braid |
| Cover material | Stainless steel |
| Impulse cycle (cycles) | 150000 |
| Inside diameter (inch) | 0.49 |
| Inside diameter (mm) | 12.40 |
| Lay line style | Ink transfer |
| Outside diameter (inch) | 0.73 |
| Outside diameter (mm) | 18.54 |
| Package form | Bulk |
| Product height in | 0.490 |
| Product height mm | 12.400 |
| Product width in | 0.490 |
| Product width mm | 12.400 |
| Qualified hose fittings | Crimp |
| Reinforcement material | Stainless steel wire |
| Series | FC469 Series |
| Size | -10 |
| Tube material | PTFE |
| Tube wall thickness (inch) | 0.31 |
| Tube wall thickness (mm) | 7.87 |
| Vacuum rating (inHg) | 28 |
| Vacuum rating (mmHg) | 711.20 |
| Working pressure max (bar) | 241 |
| Working pressure max (psi) | 3500 |
| Working temperature max (C) | 204 |
| Working temperature max (F) | 400.0 |
| Working temperature min (C) | -54 |
| Working temperature min (F) | -65.0 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146068859 |
