Product specifications
Characteristic | Value |
|---|---|
| Abrasion resistance | Premium |
| Application | Aerial equipment |
| Bend radius min (inch) | 1.500 |
| Bend radius min (mm) | 38.100 |
| Brand | Danfoss |
| Burst pressure (bar) | 1241 |
| Burst pressure (psi) | 18000 |
| Catalog Item | FC493-04 |
| Color | Black |
| Compliances | MIL-PRF-2104 |
| Conductivity | Conductive |
| Construction | 1 Wire Braid |
| Cover material | Aramid (Kevlar) |
| Impulse cycle (cycles) | 150000 |
| Inside diameter (inch) | 0.22 |
| Inside diameter (mm) | 5.60 |
| Outside diameter (inch) | 0.46 |
| Outside diameter (mm) | 11.68 |
| Package form | Bulk |
| Product height in | 0.220 |
| Product height mm | 5.600 |
| Product width in | 0.220 |
| Product width mm | 5.600 |
| Qualified hose fittings | FC/FJ |
| Reinforcement material | Stainless steel wire |
| Series | FC493 Series |
| Size | -4 |
| Tube material | PTFE |
| Working pressure max (bar) | 310 |
| Working pressure max (psi) | 4500 |
| Working temperature max (C) | 149 |
| Working temperature max (F) | 300.0 |
| Working temperature min (C) | -54 |
| Working temperature min (F) | -65.0 |
