Product specifications
Characteristic | Value |
|---|---|
| Abrasion resistance | Premium |
| Bend radius min (inch) | 3.250 |
| Bend radius min (mm) | 82.600 |
| Brand | Aeroquip by Danfoss |
| Burst pressure (bar) | 966 |
| Burst pressure (psi) | 14000 |
| Catalog Item | FC493-10 |
| Color | Black |
| Compliances | MIL-PRF-2104 |
| Conductivity | Conductive |
| Construction | 1 Wire Braid |
| Cover material | Aramid (Kevlar) |
| Impulse cycle (cycles) | 150000 |
| Inside diameter (inch) | 0.48 |
| Inside diameter (mm) | 12.30 |
| Outside diameter (inch) | 0.81 |
| Outside diameter (mm) | 20.60 |
| Package form | Bulk |
| Qualified hose fittings | FC/FJ |
| Reinforcement material | Stainless steel wire |
| Series | FC493 Series |
| Size | -10 |
| Tube material | PTFE |
| Working pressure max (bar) | 241 |
| Working pressure max (psi) | 3500 |
| Working temperature max (C) | 149 |
| Working temperature max (F) | 300.0 |
| Working temperature min (C) | -54 |
| Working temperature min (F) | -65.0 |
