Product specifications
Characteristic | Value |
|---|---|
| Abrasion resistance | Premium |
| Application | Resistant to most chemicals |
| Bend radius min (inch) | 3.750 |
| Bend radius min (mm) | 95.300 |
| Brand | Aeroquip by Danfoss |
| Burst pressure (bar) | 304 |
| Burst pressure (psi) | 4400 |
| Catalog Item | FC563-12 |
| Color | Black |
| Compliances | MIL-PRF-2104 |
| Conductivity | Non-conductive |
| Construction | 2 Wire Braid |
| Cover material | Polyester (PET) |
| Inside diameter (inch) | 0.81 |
| Inside diameter (mm) | 20.60 |
| Lay line style | Embossed |
| Outside diameter (inch) | 1.15 |
| Outside diameter (mm) | 29.21 |
| Package form | Bulk |
| Product height in | 0.810 |
| Product height mm | 20.600 |
| Product width in | 0.810 |
| Product width mm | 20.600 |
| Qualified hose fittings | Reusable |
| Reinforcement material | Stainless steel wire |
| Series | FC563 Series |
| Size | -12 |
| Tube material | PTFE |
| Vacuum rating (inHg) | 28 |
| Vacuum rating (mmHg) | 711.20 |
| Working pressure max (bar) | 76 |
| Working pressure max (psi) | 1100 |
| Working temperature max (C) | 149 |
| Working temperature max (F) | 300.0 |
| Working temperature min (C) | -54 |
| Working temperature min (F) | -65.0 |
