Product specifications
Characteristic | Value |
---|---|
Bend radius min (inch) | 1.500 |
Bend radius min (mm) | 38.100 |
Brand | Aeroquip by Danfoss |
Burst pressure (bar) | 840 |
Burst pressure (psi) | 12000 |
Color | Black |
Conductivity | Conductive |
Construction | 2 Ply braid |
Cover material | Aramid (Kevlar) |
Impulse cycle (cycles) | 150000 |
Inside diameter (inch) | 0.13 |
Inside diameter (mm) | 3.20 |
Outside diameter (inch) | 0.37 |
Outside diameter (mm) | 9.40 |
Package form | Bulk |
Reinforcement material | Fabric |
Series | FC740 Series |
Size | -3 |
Tube material | PTFE |
Working pressure max (bar) | 210 |
Working pressure max (psi) | 3000 |
Working temperature max (C) | 260 |
Working temperature max (F) | 500.0 |
Working temperature min (C) | -40 |
Working temperature min (F) | -40.0 |