Product specifications
Characteristic | Value |
|---|---|
| Application | Compressor discharge |
| Bend radius min (inch) | 2.000 |
| Bend radius min (mm) | 50.800 |
| Brand | Aeroquip by Danfoss |
| Burst pressure (bar) | 840 |
| Burst pressure (psi) | 12000 |
| Catalog Item | FC740-04 |
| Color | Black |
| Compliances | SAE J1899 |
| Conductivity | Conductive |
| Construction | 2 Ply braid |
| Cover material | Aramid (Kevlar) |
| Impulse cycle (cycles) | 150000 |
| Inside diameter (inch) | 0.19 |
| Inside diameter (mm) | 4.80 |
| Lay line style | Ink transfer |
| Outside diameter (inch) | 0.42 |
| Outside diameter (mm) | 10.67 |
| Package form | Bulk |
| Product height in | 0.190 |
| Product height mm | 4.800 |
| Product width in | 0.190 |
| Product width mm | 4.800 |
| Reinforcement material | Stainless steel wire |
| Series | FC740 Series |
| Size | -4 |
| Tube material | PTFE |
| Working pressure max (bar) | 210 |
| Working pressure max (psi) | 3000 |
| Working temperature max (C) | 260 |
| Working temperature max (F) | 500.0 |
| Working temperature min (C) | -40 |
| Working temperature min (F) | -40.0 |
