Product specifications
Characteristic | Value |
|---|---|
| Application | Washdown hose |
| Bend radius min (inch) | 2.500 |
| Bend radius min (mm) | 63.500 |
| Brand | Danfoss |
| Burst pressure (bar) | 1103 |
| Burst pressure (psi) | 16000 |
| Catalog Item | FC742-06 |
| Compliances | MIL-L-7808 |
| Construction | 1 Wire Braid |
| Cover material | Silicone |
| Impulse cycle (cycles) | 150000 |
| Inside diameter (inch) | 0.31 |
| Inside diameter (mm) | 7.80 |
| Outside diameter (inch) | 0.69 |
| Outside diameter (mm) | 17.53 |
| Package form | Bulk |
| Product height in | 0.310 |
| Product height mm | 7.800 |
| Product width in | 0.310 |
| Product width mm | 7.800 |
| Reinforcement material | Stainless steel wire |
| Series | FC742 Series |
| Size | -6 |
| Tube material | PTFE |
| Working pressure max (bar) | 276 |
| Working pressure max (psi) | 4000 |
| Working temperature max (C) | 204 |
| Working temperature max (F) | 400.0 |
| Working temperature min (C) | -54 |
| Working temperature min (F) | -65.0 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146069191 |
