Product specifications
Characteristic | Value |
|---|---|
| Application | Fluid transfer |
| Bend radius min (inch) | 7.000 |
| Bend radius min (mm) | 178.000 |
| Brand | Aeroquip by Danfoss |
| Burst pressure (bar) | 1120 |
| Burst pressure (psi) | 16240 |
| Catalog Item | FC815-08 |
| Color | Black |
| Compliances | MIL-PRF-5606 |
| Conductivity | Conductive |
| Construction | 2 Wire Braid |
| Inside diameter (inch) | 0.40 |
| Inside diameter (mm) | 10.20 |
| Outside diameter (inch) | 0.67 |
| Outside diameter (mm) | 17.02 |
| Package form | Bulk |
| Product height in | 0.400 |
| Product height mm | 10.200 |
| Product width in | 0.400 |
| Product width mm | 10.200 |
| Reinforcement material | Stainless steel wire |
| Series | FC815 Series |
| Size | -8 |
| Tube material | PTFE |
| Working pressure max (bar) | 280 |
| Working pressure max (psi) | 4060 |
| Working temperature max (C) | 204 |
| Working temperature max (F) | 400.0 |
| Working temperature min (C) | -54 |
| Working temperature min (F) | -65.0 |