
Product specifications
Characteristic | Value |
---|---|
Abrasion resistance | Premium |
Bend radius min (inch) | 12.000 |
Bend radius min (mm) | 304.800 |
Brand | Weatherhead by Danfoss |
Burst pressure (bar) | 280 |
Burst pressure (psi) | 4000 |
Color | Stainless steel |
Conductivity | Conductive |
Construction | 1 Wire Braid |
Impulse cycle (cycles) | 100000 |
Inside diameter (inch) | 1.00 |
Inside diameter (mm) | 25.40 |
Outside diameter (inch) | 1.25 |
Outside diameter (mm) | 31.80 |
Package form | Bulk |
Qualified hose fittings | E Series |
Reinforcement material | Brass plated steel wire |
Series | H243 Series |
Size | -16 |
Tube material | PTFE |
Vacuum rating (inHg) | 12 |
Vacuum rating (mmHg) | 304.00 |
Working pressure max (bar) | 70 |
Working pressure max (psi) | 1000 |
Working temperature max (C) | 230 |
Working temperature max (F) | 450.0 |
Working temperature min (C) | -54 |
Working temperature min (F) | -65.0 |
General specifications
Characteristic | Value |
---|---|
EAN/UPC | 725975012215 |