Product specifications
Characteristic | Value |
|---|---|
| Abrasion resistance | Premium |
| Brand | Danfoss |
| Catalog Item | S-1/2IDRLAB |
| Color | Stainless steel |
| Conductivity | Non-conductive |
| Cover material | Stainless steel |
| Inside diameter (inch) | 0.52 |
| Inside diameter (mm) | 13.21 |
| Outside diameter (inch) | 0.67 |
| Outside diameter (mm) | 17.02 |
| Package form | Reel |
| Qualified hose fittings | Everswage |
| Reinforcement material | Stainless steel wire |
| Size | -8 |
| Sub brand | Everflex |
| Tube material | PTFE |
| Tube wall thickness (inch) | 0.05 |
| Tube wall thickness (mm) | 1.19 |
| Working temperature max (C) | 232 |
| Working temperature max (F) | 450.0 |
| Working temperature min (C) | -54 |
| Working temperature min (F) | -65.0 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146040978 |