Product specifications
Characteristic | Value |
|---|---|
| Abrasion resistance | Standard |
| Application | Chemical transfer |
| Bend radius min (inch) | 9.000 |
| Bend radius min (mm) | 228.600 |
| Brand | Danfoss |
| Burst pressure (bar) | 275 |
| Burst pressure (psi) | 4000 |
| Color | Gray |
| Compliances | MIL-PRF-7808 |
| Construction | 2 Wire Braid |
| Impulse cycle (cycles) | 150000 |
| Inside diameter (inch) | 0.88 |
| Inside diameter (mm) | 22.40 |
| Outside diameter (inch) | 1.07 |
| Outside diameter (mm) | 27.18 |
| Package form | Bulk |
| Product height in | 0.880 |
| Product height mm | 22.400 |
| Product width in | 0.880 |
| Product width mm | 22.400 |
| Qualified hose fittings | Crimp fittings only |
| Reinforcement material | Stainless steel wire |
| Series | S Series |
| Size | -16 |
| Tube material | PTFE |
| Working pressure max (bar) | 68 |
| Working pressure max (psi) | 1000 |
| Working temperature max (C) | 230 |
| Working temperature max (F) | 450.0 |
| Working temperature min (C) | -54 |
| Working temperature min (F) | -65.0 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146033291 |
