Product specifications
Characteristic | Value |
|---|---|
| Abrasion resistance | Premium |
| Brand | Danfoss |
| Catalog Item | S-1IDAB |
| Color | Stainless steel |
| Compliances | SAE 100R14A |
| Conductivity | Non-conductive |
| Cover material | Stainless steel |
| Inside diameter (inch) | 1.07 |
| Inside diameter (mm) | 27.08 |
| Outside diameter (inch) | 1.19 |
| Outside diameter (mm) | 30.25 |
| Package form | Bulk |
| Qualified hose fittings | Everswage |
| Reinforcement material | Stainless steel wire |
| Sub brand | Everflex |
| Tube material | PTFE |
| Tube wall thickness (inch) | 0.04 |
| Tube wall thickness (mm) | 1.02 |
| Working temperature max (C) | 232 |
| Working temperature max (F) | 450.0 |
| Working temperature min (C) | -54 |
| Working temperature min (F) | -65.0 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146041319 |