Product specifications
Characteristic | Value |
|---|---|
| Abrasion resistance | Premium |
| Application | Chemical transfer |
| Bend radius min (inch) | 4.000 |
| Bend radius min (mm) | 101.600 |
| Brand | Danfoss |
| Burst pressure (bar) | 104 |
| Burst pressure (psi) | 1508 |
| Certifications | ABS |
| Color | Stainless steel |
| Compliances | MIL-PRF-2104 |
| Conductivity | Conductive |
| Construction | 1 Wire Braid |
| Inside diameter (inch) | 0.31 |
| Inside diameter (mm) | 7.90 |
| Outside diameter (inch) | 0.54 |
| Outside diameter (mm) | 13.72 |
| Package form | Bulk |
| Product height in | 0.310 |
| Product height mm | 7.900 |
| Product width in | 0.310 |
| Product width mm | 7.900 |
| Qualified hose fittings | Everswage |
| Reinforcement material | Stainless steel wire |
| Series | SC Series |
| Size | -6 |
| Sub brand | Everflex |
| Tube material | PTFE |
| Working pressure max (bar) | 26 |
| Working pressure max (psi) | 377 |
| Working temperature max (C) | 125 |
| Working temperature max (F) | 257.0 |
| Working temperature min (C) | -20 |
| Working temperature min (F) | -4.0 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789263353 |
