Product specifications
Characteristic | Value |
|---|---|
| Abrasion Resistance | Premium |
| Application | Chemical transfer |
| Bend radius min (inch) | 6.000 |
| Bend radius min (mm) | 152.400 |
| Brand | Danfoss |
| Burst pressure (bar) | 345 |
| Burst pressure (psi) | 5000 |
| Catalog Item | SC316-12 |
| Certifications | ABS |
| Color | Stainless steel |
| Compliances | MIL-PRF-2104 |
| Conductivity | Conductive |
| Construction | 1 Wire Braid |
| Cover material | Stainless steel |
| Inside diameter (inch) | 0.62 |
| Inside diameter (mm) | 15.70 |
| Outside diameter (inch) | 0.79 |
| Outside diameter (mm) | 20.07 |
| Package form | Bulk |
| Product height in | 0.620 |
| Product height mm | 15.700 |
| Product width in | 0.620 |
| Product width mm | 15.700 |
| Qualified hose fittings | Everswage |
| Reinforcement material | Brass plated steel wire |
| Series | SC Series |
| Size | -12 |
| Sub brand | Everflex |
| Tube material | PTFE |
| Tube wall thickness (inch) | 0.04 |
| Tube wall thickness (mm) | 1.02 |
| Vacuum rating (inHg) | 28 |
| Vacuum rating (mmHg) | 711.20 |
| Working pressure max (bar) | 86 |
| Working pressure max (psi) | 1250 |
| Working temperature max (C) | 230 |
| Working temperature max (F) | 450.0 |
| Working temperature min (C) | -54 |
| Working temperature min (F) | -65.0 |
