Braided fittings-product-category

Braided fittings

We offer a full range of skive, non-skive, and reusable fittings for braided hoses used in medium- and high-pressure hydraulic systems.

Premium 1A TTC series and Z series braided hose fittings features and benefits

  • Dura-Kote™ plating technology for up to 1,000 hours of corrosion resistance
  • Longer and safer application life
  • Bite-the-wire technology for best-in-class connection and sealing
  • SAE J1176 class-zero leakage with approved hose styles
  • Over 550 1A series part numbers are available to provide the perfect design match
  • MatchMate identification system provides markings on hoses, fittings, and dies to enable quick and easy assembly

Winner standard two-piece braided hose fittings features and benefits

  • Non-skive, two-piece crimp fitting
  • Clear silver hexavalent chromium-free plating
  • Carbon steel material
  • Qualified with the hoses

 

Reusable fittings features and benefits

  • Dura-Koteplating technology for up to 1,000 hours of corrosion resistance
  • Can be assembled in the field without special tooling for quick repair and reduced downtime

 

Dura-Seal technology features and benefits

  • Patent-pending innovation
  • Eliminates hose assembly cool-down leakage
  • Extends hose assembly life
  • Reduces equipment downtime

Applications

  • Agriculture
  • Construction
  • Forestry
  • Off-highway machines
  • Oil and gas
  • Mining
  • Industrial and stationary equipment

 

Use our crimp spec tool to ensure the perfect fit.