Braided fittings
We offer a full range of skive, non-skive, and reusable fittings for braided hoses used in medium- and high-pressure hydraulic systems.
Premium 1A TTC series and Z series braided hose fittings features and benefits
- Dura-Kote™ plating technology for up to 1,000 hours of corrosion resistance
- Longer and safer application life
- Bite-the-wire technology for best-in-class connection and sealing
- SAE J1176 class-zero leakage with approved hose styles
- Over 550 1A series part numbers are available to provide the perfect design match
- MatchMate identification system provides markings on hoses, fittings, and dies to enable quick and easy assembly
Winner standard two-piece braided hose fittings features and benefits
- Non-skive, two-piece crimp fitting
- Clear silver hexavalent chromium-free plating
- Carbon steel material
- Qualified with the hoses
Reusable fittings features and benefits
- Dura-Koteplating technology for up to 1,000 hours of corrosion resistance
- Can be assembled in the field without special tooling for quick repair and reduced downtime
Use our crimp spec tool to ensure the perfect fit.
Dura-Seal technology features and benefits
- Patent-pending innovation
- Eliminates hose assembly cool-down leakage
- Extends hose assembly life
- Reduces equipment downtime