Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.130 |
| A dimension MM | 28.800 |
| Angle shape | Straight |
| Brand | Winner by Danfoss |
| Compatible hose ID IN | 0.250 |
| Compatible hose ID MM | 6.400 |
| Construction Style | Crimp |
| Finish plating | Zinc plating |
| Hex size 1 IN | 0.000 |
| Hex size 1 MM | 0.000 |
| Hex size 2 IN | 0.000 |
| Hose size | -4 |
| Inside diameter IN | 0.450 |
| Inside diameter MM | 11.600 |
| Product height in | 0.750 |
| Product height mm | 19.050 |
| Product length in | 1.130 |
| Product length mm | 28.702 |
| Product material | Carbon steel |
| Product width in | 0.750 |
| Product width mm | 19.050 |
| Series | Winner 2-Piece |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
