Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.290 |
| A dimension MM | 33.000 |
| Angle shape | Straight |
| Brand | Winner by Danfoss |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 12.700 |
| Construction Style | Crimp |
| Finish plating | Zinc plating |
| Hex size 1 IN | 0.000 |
| Hex size 1 MM | 0.000 |
| Hex size 2 IN | 0.000 |
| Hose cut off factor MM | 27.500 |
| Hose size | -8 |
| Inside diameter IN | 0.730 |
| Inside diameter MM | 18.600 |
| Product height in | 1.040 |
| Product height mm | 26.416 |
| Product length in | 1.300 |
| Product length mm | 33.020 |
| Product material | Carbon steel |
| Product width in | 1.040 |
| Product width mm | 26.416 |
| Series | Winner 2-Piece |
