Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.450 |
| A dimension MM | 37.000 |
| Angle shape | Straight |
| Application | General industrial useHydraulic systemsPetroleum based fluidsWater based fluids |
| Brand | Winner by Danfoss |
| Catalog Item | 00110-10AEWZD |
| Compatible hose ID IN | 0.620 |
| Compatible hose ID MM | 15.900 |
| Construction Style | Crimp |
| Finish plating | Zinc plating |
| Hose size | -10 |
| Inside diameter IN | 0.840 |
| Inside diameter MM | 21.300 |
| Product height in | 1.230 |
| Product height mm | 31.242 |
| Product length in | 1.460 |
| Product length mm | 37.084 |
| Product material | Carbon steel |
| Product width in | 1.230 |
| Product width mm | 31.242 |
| Series | Winner 2-Piece |
