Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.010 |
| A dimension MM | 51.000 |
| Angle shape | Straight |
| Application | General industrial useHydraulic systemsPetroleum based fluidsWater based fluids |
| Brand | Winner by Danfoss |
| Compatible hose ID IN | 1.000 |
| Compatible hose ID MM | 25.400 |
| Construction Style | Crimp |
| Finish plating | Zinc plating |
| Hex size 1 IN | 0.000 |
| Hex size 1 MM | 0.000 |
| Hex size 2 IN | 0.000 |
| Hose cut off factor MM | 46.500 |
| Hose size | -16 |
| Inside diameter IN | 1.200 |
| Inside diameter MM | 30.600 |
| Product height in | 1.710 |
| Product height mm | 43.434 |
| Product length in | 2.010 |
| Product length mm | 51.054 |
| Product material | Carbon steel |
| Product width in | 1.710 |
| Product width mm | 43.434 |
| Series | Winner 2-Piece |
