Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.181 |
| A dimension MM | 30.000 |
| Angle shape | Straight |
| Brand | Winner by Danfoss |
| Catalog Item | 03310-05EWZF |
| Compatible hose ID IN | 0.310 |
| Compatible hose ID MM | 7.900 |
| Construction Style | Crimp |
| Finish plating | Zinc plating |
| Hose size | -5 |
| Inside diameter IN | 0.500 |
| Inside diameter MM | 12.700 |
| Product height in | 0.940 |
| Product height mm | 23.876 |
| Product length in | 1.181 |
| Product length mm | 29.997 |
| Product material | Carbon steel |
| Product width in | 0.940 |
| Product width mm | 23.876 |
| Series | Winner 2-Piece |
