Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.259 |
| A dimension MM | 32.000 |
| Angle shape | Straight |
| Brand | Winner by Danfoss |
| Catalog Item | 03310-06EWZ |
| Compatible hose ID IN | 0.380 |
| Compatible hose ID MM | 9.500 |
| Construction Style | Crimp |
| Finish plating | Zinc plating |
| Hose size | -6 |
| Inside diameter IN | 0.566 |
| Inside diameter MM | 14.400 |
| Product height in | 1.024 |
| Product height mm | 26.000 |
| Product length in | 1.260 |
| Product length mm | 32.000 |
| Product material | Carbon steel |
| Product width in | 1.024 |
| Product width mm | 26.000 |
| Series | Winner 2-Piece |
