Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.339 |
| A dimension MM | 34.000 |
| Angle shape | Straight |
| Brand | Winner by Danfoss |
| Catalog Item | 03310-08EWZF |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 12.700 |
| Construction Style | Crimp |
| Finish plating | Zinc plating |
| Hose size | -8 |
| Inside diameter IN | 0.732 |
| Inside diameter MM | 18.600 |
| Product height in | 1.140 |
| Product height mm | 28.956 |
| Product length in | 1.340 |
| Product length mm | 34.036 |
| Product material | Carbon steel |
| Product width in | 1.140 |
| Product width mm | 28.956 |
| Series | Winner 2-Piece |
