Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.360 |
| A dimension MM | 34.500 |
| Angle shape | Straight |
| Brand | Winner by Danfoss |
| Catalog Item | 03310-10ANZF |
| Compatible hose ID IN | 0.620 |
| Compatible hose ID MM | 15.900 |
| Compatible hoses | EC110 EC115 EC118EC215 |
| Construction Style | Crimp |
| Finish plating | Zinc plating |
| Hose size | -10 |
| Inside diameter IN | 0.840 |
| Inside diameter MM | 21.300 |
| Product height in | 1.360 |
| Product height mm | 34.544 |
| Product length in | 1.380 |
| Product length mm | 35.052 |
| Product material | Carbon steel |
| Product width in | 1.360 |
| Product width mm | 34.544 |
| Series | Winner 2-Piece |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146191465 |
