Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.377 |
| A dimension MM | 35.000 |
| Angle shape | Straight |
| Brand | Winner by Danfoss |
| Catalog Item | 03310-10ASR |
| Compatible hose ID IN | 0.620 |
| Compatible hose ID MM | 15.900 |
| Construction Style | Crimp |
| Hose size | -10 |
| Inside diameter IN | 0.840 |
| Inside diameter MM | 21.300 |
| Product height in | 1.358 |
| Product height mm | 34.500 |
| Product length in | 1.378 |
| Product length mm | 35.000 |
| Product material | 304 Stainless steel |
| Product width in | 1.358 |
| Product width mm | 34.500 |
| Series | Winner 2-Piece |
